IESNA:LM-63-2002
[TEST]P1301696
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R55W2N902750DE010 E3D1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 3000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1541
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2037.9 2030.3 2010.4 1985.8 1963.6 1958.3 1964.1 1976.4 1990.5 2001.6
2005.1 2002.8 1993.4 1978.8 1961.8 1939 1912.6 1879.2 1841.8 1796.7
1745.8 1687.8 1619.3 1543.8 1457.1 1361.7 1256.9 1145.7 1026.9 904.5
779.8 654.5 532.2 477.7 421.5 326.1 250 190.3 141.1 120.6
104.8 79.6 64.4 41 26.3 15.8 7 2.3 1.2 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0 0
0 0 0
